P-NUCLEO-LRWAN3

Active

STM32 Nucleo pack LoRa™ LF band sensor and gateway

Download databrief Order Direct

Product overview

Description

The P-NUCLEO-LRWAN3 STM32 Nucleo starter pack for LoRa® technology and high-performance (G)FSK/OOK/(G)MSK modulations is a development tool to learn and quickly develop low-power wide-area network (LPWAN) solutions. The pack contains both an LPWAN end-node and its related gateway. It is compatible with various LoRaWAN® network server providers. P-NUCLEO-LRWAN3 is intended for countries granting radio-communications access in frequency bands lower than 500 MHz.

On the gateway side, the NUCLEO-F746ZG board, based on a high-performance STM32F7 Arm® 32-bit microcontroller, controls a RisingHF ARDUINO® expansion board (LRWAN_GS_LF1) used as a basic LoRaWAN® packet forwarder. In that way, data coming from the development node can directly reach LoRaWAN® network servers.

On the sensor-node side, the NUCLEO-L073RZ, based on an ultra-low-power STM32L0 Arm® 32-bit microcontroller, controls a RisingHF LRWAN_NS1 ARDUINO® expansion board used as a sensor node.

The LRWAN_NS1 end-node is an ARDUINO® compatible expansion board. This board is designed by RisingHF around a LoRa® module powered by an STM32L07 device hosting a friendly AT command stack. This makes user development and access to the LoRa® technology easier. In addition, this expansion board features several sensors from STMicroelectronics: accelerometer and gyroscope (LSM6DS3), MEMS pressure (LPS22HB), humidity and temperature (HTS221), and magnetometer (LIS3MDL).

  • All features

    • NUCLEO-L073RZ development board (from STMicroelectronics)
      • STM32L073RZT6 Arm® Cortex®-M0+ ultra-low-power MCU at 32 MHz with 192-Kbyte Flash memory, 20-Kbyte SRAM and 6-Kbyte data EEPROM
      • 1 user LED
      • 1 user and 1 reset push-buttons
      • 32.768 kHz crystal oscillator
      • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
      • Board connectorsMini-AB USB connector for the ST-LINKARDUINO® Uno V3 expansion connectorST morpho extension pin headers for full access to all STM32 I/Os
    • NUCLEO-F746ZG development board (from STMicroelectronics)
      • STM32F746ZGT6 Arm® Cortex®-M7 high-performance MCU at 216 MHz with 1-Mbyte Flash memory and 320-Kbyte SRAM
      • 3 user LEDs
      • 1 user and 1 reset push-buttons
      • Ethernet compliant with IEEE-802.3-2002
      • USB OTG full speed or device only
      • 32.768 kHz crystal oscillator
      • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
      • Board connectorsMicro-AB USB connector for the ST-LINKST Zio expansion connector including ARDUINO® Uno V3ST morpho extension pin headers for full access to all STM32 I/OsUSB with Micro-ABEthernet RJ45
    • LRWAN_NS1 LoRa® LF band (433/470 MHz) sensor expansion board (from RisingHF)
      • RisingHF RHF0M003-LF20 low-power long-range LoRaWAN® module, based on the STM32L071 MCU and Semtech SX1278 transceiverHigh sensitivity down to -137 dBm14 dBm to 20 dBm output power
      • STMicroelectronics HTS221 temperature and humidity sensor
      • STMicroelectronics LPS22HB pressure sensor
      • STMicroelectronics LSM6DS3 accelerometer and gyroscope sensor
      • STMicroelectronics LIS3MDL magnetometer
    • LRWAN_GS_LF1 LoRa® LF band (433/470 MHz) gateway expansion board (from RisingHF)
      • Semtech SX1301/SX1255 LF baseband data concentrator and transceiverAutomatically adaptive to spreading factor from SF12 to SF7 in each of 8 channelsHigh sensitivity down to -140 dBm at 300 bit/s6 dBm output powerSupport LoRaWAN® protocol Class A and Class CSupport Semtech packet forwarderSupport DNS and NTP

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.