P-NUCLEO-USB002

Active
Design Win

STUSB1602 USB Type-C and Power Delivery Nucleo Pack with NUCLEO-F072RB

Download databrief Order Direct

Product overview

Description

The STM32 Nucleo pack is designed for USB Type-C™ and Power Delivery specifications.

Used with the embedded X-CUBE-USBPD certified software, the P-NUCLEO-USB002 represents a development tool enabling fast prototyping of USBPD applications leveraging ready-to-use ST componentry and software.

The P-NUCLEO-USB002 kit is designed to exploit the performance of the STM32F072 32-bit microcontroller based on ARM® Cortex®-M0 and two STUSB1602 USB Type-C™ port controllers, to develop applications managing up to two USB Type-C™ ports.

The STUSB1602 is a Type-C™ controller designed with 20-V technology that integrates a fully-featured USB Type-C state machine and a USBPD PHY + BMC driver. This analog front end features: Type-C™ attach and cable orientation detection; source / sink / DRP power role configuration; integrated VCONN power switch; integrated VBUS and VCONN discharge path; high voltage protection (including CC pins); VBUS switch gate drivers.

The P-NUCLEO-USB002 is fully configurable and ready to support different power roles such as: provider, consumer or DRP.

The X-CUBE-USBPD is compliant with the USB Type-C™ 1.3 and USB Power Delivery 2.0 and 3.0 specifications.

  • All features

    • 32-bit ARM® Cortex®-M0-based microcontroller STM32F072RB with 128 kB Flash and 16 kB SRAM
    • Dual port solution based on certified USB Type-C™ port controller STUSB1602, featuring:
      • Type-C FSM with attach/detach and cable orientation detection
      • USB PD PHY and BMC transceiver
      • High voltage (20 V) technology
      • VBUS voltage monitoring
      • 600 mA VCONN power switch
      • VBUS and VCONN discharge paths
      • Dead-battery support
      • 22 V CC line protection
      • VBUS switch gate drivers
    • Power connector to interface with external power supply (not included)
    • USB 2.0 full speed data communication interface
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
P-NUCLEO-USB002
Active
CARD Industrial Ecopack1 -

P-NUCLEO-USB002

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
P-NUCLEO-USB002
Available at distributors

Distributor availability of P-NUCLEO-USB002

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

P-NUCLEO-USB002 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

P-NUCLEO-USB002

Supplier:

ST

Core Product:

STUSB1602; STM32F0

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors