Product overview
Description
The SAMPLEKITM0-7 provides a selection of M0-7 samples representative of the entire family useful for evaluating and promoting M0-7 VIPower product family.
-
All features
- Immediate evaluation of M0-7 devices with demonstration examples
- The kit includes:
- 10 samples
- Printed card providing overview of product portfolio, key features, main applications, package description.
Recommended for you
Related Applications
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 22 Jan 2015 | 22 Jan 2015 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|
SAMPLEKITM0-7 | Active | Not compliant | - | - | - | |
Marketing Status
RoHS Compliance Grade
Not compliant
WEEE Compliant
-
Longevity Commitment
-
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SAMPLEKITM0-7 | Active | | Available at distributors Distributor availability of SAMPLEKITM0-7
Distributor reported inventory date: | | | | Buy from Distributor | | ITALY | EAR99 | NEC |
|
|
SAMPLEKITM0-7 Active
Part Number:
SAMPLEKITM0-7
Supplier:
-
Core Product:
-
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors