SPC5-EV-ADIS

Active

Adapter board

Download databrief

Product overview

Description

The SPC5-EV-ADIS adapter board extends the range of Automotive Discovery Ecosystem enabling the connection of M0-7 high side driver and H-bridge easy boards (EV-xxxx) to SPC560B-DIS control board. Easy board functionality is controlled through a dedicated Graphic user interface connected to control board with USB cable. Control board requires a dedicated application firmware.

  • All features

    • Board size 100 x 55 mm
    • Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
    • Extension headers for quick connection of M0-7 easy board
    • Extension headers for quick connection of H-Bridge easy board
    • Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
    • Free ready to run application firmware for HSD or for H-Bridge available on www.st.com, to support quick evaluation and development

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.