SPC5-MCTK-01

Active

Motor Control ToolKit for SPC560P and L9907 FET Driver

Download databrief

Product overview

Description

The SPC5-MCTK-01 Automotive Motor Controller Toolkit bundles combines both SPC560P automotive microcontroller the L9907 driver and is now available for purchase on the st.com website, together with the Field Oriented Control library (SPC5-MCTK-LIB) and monitoring tools. The kit includes a 24V, 64 Watt motor to simplify the set-up time.

The hardware is made of SPC560P-DISP MCU platform and EVAL-L9907 evaluation boards and inverter.

Software is a key component of the platform and the library is designed for flexibility and ease of integration into multiple SPC5 automotive microcontroller platform. Today both automotive microcontrollers SPC560P and SPC56EL are supported.

The software package includes:

The motor control library, capable to drive single or dual Field Oriented Control (FOC) 3-phase Permanent Magnet motors for single and 2-shunt topology power stage while managing HALL, Encoder and Resolver sensors as well as sensor-less algorithm configuration.

A helpful plug-in configurator fully integrated into SPC5Studio Open Development Environment that helps and guide user to find the best setting in terms of control efficiency and performances based on the target platform and application.

SPC5 Motor Control Live Monitor to visually check and control the motor, change on-fly control algorithm parameters (such as: amplification gain, reference speed) for a fine tune configuration

Demo Application examples are available for SPC560P, L9907, STGAP1AS and L99ASC03G.

Embedded software library and plug-in configurator can easily be installed as additional component on a new or pre-installed SPC5Studio environment. Together with the Live Monitor it allows to reduce the design effort in motor control application set up. Demo application examples, and a full documentation package, complete the offer.

  • All features

    • Motor Control Toolkit
      • Complete Automotive Hardware and Software Bundle
      • Single motor vector control (field-oriented Control - FOC)
      • Speed and Torque control
      • Current reading topologies: - 1-shunt- 2 shunt current sensing (on motor phases and inverter legs).
      • Speed/position sensors (Encoder, Hall) and sensor-less operation (State observer)
      • Motor control algorithms implement
      • Max Torque Per Ampere, Flux Weakening and Feed Forward
    • Hardware
      • SPC560P 32-bit Automotive Microcontroller
      • L9907 FET driver support
      • 24V, 4800RPM, 65W motor included (Nanotec DF45)
    • Firmware
      • Based on SPC5-MCTK-LIB library for automotive motor control
      • ANSI C with MISRA check compliancy with Compliancy with FreeGCC, Hightec and Green Hills compilers
      • SPC5 Motor Control Live Monitor (LM) to Realtime live monitoring the SPC5 Library Control Variables
      • SPC5Studio integration of SPC5-MCTK-LIB with graphic configuration

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.