SPC560PADPT144S

Active
Design Win

Daughter/adapter board for SPC560 series 512KB/1MB devices in QFP144 package

Download databrief

Product overview

Description

The SPC560PADPT100S and SPC560PADPT144S are evaluation systems supporting the STMicroelectronics SPC560Pxx family of automotive microprocessors.

The complete system consists of an SPC56XXMB motherboard and a mini module which plugs directly into the motherboard. Different mini modules are available for evaluating the whole family of devices in all supported packages.

The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI and LIN). The mini modules itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed.

The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.

  • All features

    • SPC560Pxx modular evaluation system
    • On/off power switch with LED indicators
    • Board power supply: 12 VDC external supply voltage
    • Onboard STMicroelectronics L9758 voltage regulator with three simultaneous output at 1.2 V, 3.3 V and 5 V
    • Possibility to configure onboard peripherals to operate at 5 V or 3.3 V logic levels, depending on target
    • Up to two CAN channels with jumper enable
      • One CAN channel with High-Speed transceiver and DB9 male connector
      • One CAN channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers) and DB9 male connector
    • Up to two LIN channels with jumper enable
      • One channel with transceiver and pin header connector populated
      • One channel with footprints only
    • One SCI channel with jumper enables, transceiver and DB9 female connector
    • Up to two FlexRay channels with jumper enables
      • One channel with transceiver and DB9 male connector
      • One channel with footprint only
    • Four user push buttons with jumper enable and polarity selection
    • Four user LED’s with jumper enables
    • One potentiometer for analog voltage input
    • Pin array for accessing all I/O signals
    • Expansion connectors for accessing all I/O signals
    • Prototyping area with 0.1” spacing and SOIC footprint
    • Specifications:
      • Board size 110 mm x 75 mm
      • 12 VDC Center Positive power supply with 2.5/5.5 mm barrel connectory
    • Standard connectors to SPC56XXMB

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
SPC560PADPT144S
Active
Ecopack1

SPC560PADPT144S

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SPC560PADPT144S
Available at distributors

Distributor availability of SPC560PADPT144S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560PADPT144S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560PADPT144S

Supplier:

ST

Specific features:

-

WEEE Compliant:

-

Core Product:

-

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors