SPC563MADPT144S

Active

Daughter/adapter board for SPC563 series devices in QFP144 package

Download databrief

Product overview

Description

The SPC564AADPT324S, SPC563MADPT144S and SPC563M64A176S are evaluation systems supporting the STMicroelectronics SPC56xx family of automotive microprocessors.

The complete system consists of an SPC56XXMB motherboard and a mini module which plugs directly into the motherboard. Different mini modules are available for evaluating the whole family of devices in all supported packages.

The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI and LIN). The mini modules itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed.

The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.

  • All features

    • SPC560xx modular evaluation system
    • On/off power switch with LED indicators
    • Board power supply: 12 VDC external supply voltage
    • Onboard STMicroelectronics L9758 voltage regulator with three simultaneous output at 1.2 V, 3.3 V and 5 V
    • Possibility to configure onboard peripherals to operate at 5 V or 3.3 V logic levels, depending on target
    • Two CAN channels with jumper enable
      • One CAN channel with High-Speed transceiver and DB9 male connector
      • One CAN channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers) and DB9 male connector
    • Up to two LIN channels with jumper enable
      • One channel with transceiver and pin header connector populated
      • One channel with footprints only
    • One SCI channel with jumper enables, transceiver and DB9 female connector
    • Two FlexRay channels with jumper enables
      • One channel with transceiver and DB9 male connector
      • One channel with footprint only
    • Four user push buttons with jumper enable and polarity selection
    • Four user LED’s with jumper enables
    • One potentiometer for analog voltage input
    • Pin array for accessing all I/O signals
    • Expansion connectors for accessing all I/O signals
    • Prototyping area with 0.1” spacing and SOIC footprint
    • Specifications:
      • Board size 110 mm x 75 mm (SPC563Mxx)
      • Board size 120 mm x 95 mm (SPC564Axx)
      • 12 VDC Center Positive power supply with 2.5/5.5 mm barrel connectory
    • Standard connectors to SPC56XXMB

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.