SPC56A-Discovery

Active

Discovery Plus Kit for SPC56 A line - with SPC564A70L7 MCU

Download databrief Order Direct

Product overview

Description

The SPC56A-DISP Discovery+ kit helps to discover SPC56 A line Power Architecture Microcontrollers with full access to CPUs, GPI/O's and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price.

Free ready-to-run application firmware examples are available inside SPC5Studio to support quick evaluation and development.

SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes HighTec GNU "C" compiler, with a 30-days full free trial support. SPC5Studio is available for free download.

The SPC56A line is designed to address the most complex automotive power train and transmission applications.

The SPC56A key functionality is Time processing units (eTPU) a coprocessor to create events in sync with internal or external signals without flooding the CPU with interrupt to serve.

An E2E Community is available on ST WEB to get ST experts support in getting started quickly with SPC56 microcontrollers.

  • All features

    • SPC564A70L7 32-bit 150 MHz e200z4 Power Architecture® core, 2Mbyte on-chip in an LQFP176 package.
    • Board Supply: Single 5VDC external power supply input.
    • All GPIOs and DSPI/uSB signals accessible by a 4x36 100mil pin grid array allowing connection of an additional boards for dedicated applications.
    • JTAG interface (7 x 2 male 100 mil)
    • 2 high speed CAN interface (DB9 male) + 1x extra CAN (2 headers)
    • 2 eSCI interface (DB9 female) or 1
    • SCI interface + 1 K-LINE interface.
    • 2 deserial serial peripheral interface (DSPI) modules (compatible with Microsecond Bus)
    • 1 Optional high speed Nexus interface
    • 4 LEDs: LE3 for 5 V power on,LE4 for Reset, LE1 and LE2 for GPIO99 and GPIO98 (for user)
    • 12 MHz crystal.
    • 2 potentiometers for ADC quick evaluation
    • Reset push button.
    • Board size 145 x 97.5mm

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.