Product overview
Description
The SPC56ELADPT144S is an evaluation system supporting the STMicroelectronics SPC56ELxx family of automotive microprocessors.
The complete system consists of an SPC56XXMB motherboard and a mini module which plugs directly into the motherboard. Different mini modules are available for evaluating the whole family of devices in all supported packages.
The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI and LIN). The mini modules itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed.
The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.
-
All features
- SPC56xx modular evaluation system
- On/off power switch with LED indicators
- Board power supply: 12 VDC external supply voltage
- Onboard STMicroelectronics L9758 voltage regulator with three simultaneous output at 1.2 V, 3.3 V and 5 V
- Possibility to configure onboard peripherals to operate at 5 V or 3.3 V logic levels, depending on target
- Two CAN channels with jumper enable
- One CAN channel with High-Speed transceiver and DB9 male connector
- One CAN channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers) and DB9 male connector
- Two LIN channels with jumper enable
- One channel with transceiver and pin header connector populated
- One channel with footprints only
- One SCI channel with jumper enables, transceiver and DB9 female connector
- Two FlexRay channels with jumper enables
- One channel with transceiver and DB9 male connector
- One channel with footprint only
- Four user push buttons with jumper enable and polarity selection
- Four user LED’s with jumper enables
- One potentiometer for analog voltage input
- Pin array for accessing all I/O signals
- Expansion connectors for accessing all I/O signals
- Prototyping area with 0.1” spacing and SOIC footprint
- Specifications:
- Board size 110 mm x 75 mm
- 12 VDC Center Positive power supply with 2.5/5.5 mm barrel connectory
- Standard connectors to SPC56XXMB
You might also like...
All resources
Resource title | Version | Latest update |
---|
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SPC56ELADPT144S | Active | Not compliant | |
SPC56ELADPT144S
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC56ELADPT144S | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
SPC56ELADPT144S Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors