SPC57K-Discovery

Active

Discovery Kit for SPC574 K line - with SPC574K72E5 MCU

Download databrief Order Direct

Product overview

Description

The SPC57K-Discovery board helps you to discover SPC57K line Power Architecture®Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price.

Free ready-to-run application firmware examples are available inside SPC5Studio on www.st.com to support quick evaluation and development.

SPC5studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers.

SPC5Studio includes Hightec GNU "C" compiler, with a 30-days full free trial license. SPC5Studio is available for free download.

The MCUs SPC57K family targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, as well as low-end hybrid applications. It is designed to address all Automotive Applications but as well industrial safety oriented applications.

The SPC57K devices featured specific functions to make automotive applications with integrity level up to ASIL D of ISO 26262.

An E2E Community is available on ST WEB

  • All features

    • Microcontroller SPC574K72E5
      • Two main 32-bit Power Architecture CPU's core 200z4 running in lockstep
      • One 32-bit Power Architecture CPU's core I/O processor core e200z2
      • 2624 KB on-chip flash memory
    • On-board USB-JTAG PLS debugger and HW selection mode to use a stand-alone JTAG debuggers.
    • Board power supply through external +12V PSU.
    • Communication interfaces
      • JTAG interface (2x7 male 100mil)
      • USB port (mini -B)"CAN with DB9 male connector and CAN FD transceiver."FlexRay
      • ETHERNET port
      • 40 MHz crystal.
      • Reset button.
      • User push button and 3 user LEDs
      • Extension headers (4x37 pin - 100 mil) for all device pins and for quick connection to prototyping and evaluation boards, additional modules and evaluation probing.
      • Board size 150 x 100mm.

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.