Product overview
Description
The SPC584B-DIS is the ideal discovery board for accelerating the development and securing a fast time-to-market, with a perfect balance among performances, functionalities, and cost. Featuring SPC58 Chorus 4B line microcontrollers, it addresses a wide range of automotive applications such as body and gateway, in which safety and security needs are growing.
SPC58 Chorus 4B line is designed to meet the ASIL-B functional safety level, in compliance with ISO26262, and it embeds a hardware security module (HSM) meeting EVITA medium level to grant protection and secure communication.
The board provides full access to all CPU’s signals and GPIO’s, and offers compatibility with Arduino shield, through dedicated connectors.
It offers easy debug with the on-board PLS debugger-programmer. PLS universal debug engine software is available for free download at https: //www.st.com/en/product/spc5-udestk-sw and includes a code size limited full feature evaluation license.
Additional software licenses are available at https://www.st.com/en/product/spc5-udedebg optional JTAG connector is available.
It also includes expansion connectors to connect prototyping boards or additional modules, as well as push switches and LEDs for HMI customization. ST’s SPC5‑STUDIO, is an eclipse-based integrated development environment, providing a comprehensive framework to design, build, and deploy your own embedded application. SPC5-STUDIO is available for free download from www.st.com/spc5studio and includes multiple free application firmware examples ready for use.
The SPC584B family provides a great scalability across lines offering pin-to-pin compatibility, for design-variants or future requirements, minimizing the challenges and securing the best time-to-market.
SPC584B-DIS board is fully hardware compatible with SPC582B-DIS board; this will allow a seamless transition from SPC58 Chorus 4B line to SPC58 Chorus 2B line.
Learn more and share your experience joining ST community at https://community.st.com.
-
All features
- Featuring SPC584B70E1, a 32-bit e200z4 core at 120 MHz, 32-bit power architecture technology, 2 MB code flash in eTQFP64 package
- On-board PLS debugger and dedicated optional connector to plug a standalone JTAG debugger
- USB virtual communication port
- Two types of extension resources:
- Extension headers for all device pins and for quick connection to prototyping expansion boards, additional modules and evaluation probing
- Arduino Uno revision 3 connectivity
- Flexible board power supply:
- USB port (mini B - 5 V)
- External sources (DC): 7÷12 V, 5 V, or 3.3 V
- Two push buttons: USER and RESET
- Eight LEDs:
- 3 integrated programmer/debugger
- 3 LEDs user
- 1 reset
- 1 power LED: +5 V
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Aug 2019 | 05 Aug 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 23 Apr 2020 | 23 Apr 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 02 Aug 2019 | 02 Aug 2019 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SPC584B-DIS | Active | Ecopack1 | |
SPC584B-DIS
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC584B-DIS | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
SPC584B-DIS Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors