SPC58NH-DISP

Active
Education

Discovery Kit for SPC58 H line

Download databrief Order Direct

Product overview

Description

The SPC58NH-DISP discovery board is the optimal solution for accelerating the development and securing a fast time-to-market, with a perfect balance among performance, functionalities and cost.

Featuring SPC58 Chorus H Line, it addresses automotive applications, such as gateway, body and battery management system, requesting the highest functional safety level, and in which security, as well as performances, reliability and high operating temperature needs are growing. Offering a large memory size, both volatile and NVM, it supports Over-the-air (OTA) Software update.

The board provides access to the 10/100 Mbps and 1 Gbps Ethernet ports, 3 FD-CAN channels as well as FlexRay, LIN and UART.

Two memories allow evaluation hyperbus interface to extend the internal RAM and the eMMC interface to allow big data file storage.

It offers easy debug with a JTAG port. It also includes push switches, LEDs, and a connector suitable for the 2.8” TFT-LCD module (TJCTM24028-SPI), to enhance HMI customization and debug (LCD not included). Power supply is in the box for immediate plug and play.

ST’s SPC5Studio, is an Eclipse-based Integrated Development Environment, providing a comprehensive framework to design, build and deploy your own embedded application. SPC5Studio is available for free download (www.st.com/spc5studio) and includes multiple free application firmware examples, including an LCD library, ready for use.

Learn more and share your experience joining ST Community (https://community.st.com).

  • All features

    • Featuring SPC58 SPC58NH92C5, a 32-bit Power Architecture® triple core z4d, with 10 MB flash in FPBGA386 package.
    • Designed according to ISO26262, embedding a lockstep core, SPC58 H Line supports functional safety requirements up to ASIL-D
    • HSM supporting EVITA full
    • 2 Ethernet ports (10/100 Mbps and 1 Gbps)
    • OctalSPI interface (HyperFlash and HyperRam memory)
    • eMMC and SD Card (microSD port)
    • 3 CAN FD port with DB9 Connector
    • 2 FlexRay and 2 UART channels
    • 1 LIN and 1 K-Line channels
    • USB to UART port
    • 3 Push buttons, 4 LEDs for users, Reset push button
    • Board Supply: 12 VDC (external power supply)
    • Connector for TFT-LCD (Option)
    • Board size: 170x130mm

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-STUDIO-AI

      Active

      Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

      SPC5 software development tools ST
      SPC5-STUDIO-AI

      Description:

      Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeProg

      Active

      STM32CubeProgrammer software for all STM32

      STM32 programmers ST
      STM32CubeProg

      Description:

      STM32CubeProgrammer software for all STM32

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
SPC58NH-DISP
Active
Ecopack1

SPC58NH-DISP

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SPC58NH-DISP
Active
931.0 / 1
Available at 3 distributors

Distributor availability of SPC58NH-DISP

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 1 1
MOUSER WORLDWIDE 14 1
DIGIKEY WORLDWIDE 2 1

Distributor reported inventory date: 3/29/2025

ITALY 5A991.b.4.a NEC ST

true SPC58NH92C5

SPC58NH-DISP Active

Budgetary Price (US$)*/Qty:
931.0 / 1
Package:
-
Packing Type:
-
RoHS:
Country of Origin:
ITALY
ECCN (US):
5A991.b.4.a
ECCN (EU):
NEC

Part Number:

SPC58NH-DISP

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

SPC58NH92C5

Distributor Name

ANGLIA Live

Stock

1

Min.Order

1

MOUSER

Stock

14

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/29/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors