Product overview
Description
The ST25-TAG-BAG-AC is a ready-to-use tag set, containing tags based on NFC Forum Type 2 (ST25TN01K) tag ICs. These ICs are combined with antennas of different size and material, to address different applications.
The set is intended for evaluation of the ST25TN series NFC tags, belonging to the ST25T product family, offering short range (ISO/IEC 14443) tags with advanced features up to 1.6 Kbit memory sizes.
More info on devices of the ST25TN series can be found on the ST25TN webpages.
-
All features
- One ST25TN01K, smart label, 18x35 mm
- One ST25TN01K, smart label, 26.5x42 mm
- One ST25TN01K, smart label, 19x19 mm
- One ST25TN01K, smart label, 25 mm diameter
- One ST25TN01K, smart label, 29 mm diameter
- One ST25TN01K, ISO Card, 85.6x54 mm