ST25-TAG-BAG-EC

Active

Set of ST25TV and ST25TN series NFC tags

Download databrief Order Direct

Product overview

Description

The ST25-TAG-BAG-EC is a ready-to-use set, containing tags based on NFC Forum Type 5 (ST25TV512C and ST25TV02KC) and NFC Forum Type 2 (ST25TN512 and ST25TN01K) tag ICs. These ICs are combined with antennas of different size and material, with advanced designs (like tamper detect) to address different applications.

The set is intended for evaluation of the ST25TV and ST25TN series NFC tags, belonging to the ST25T product family, offering long (ISO/IEC 15693) and short range (ISO/IEC 14443) NFC/RFID tags with advanced features, and memory sizes in the 512- to 2K-bit range.

For more info on the used devices visit the ST25TV and ST25TN webpages.

  • All features

    • ST25TV02KC 73 mm x 22 mm tamper detect tag
    • ST25TV512C 74 mm x 14 mm PET smart label
    • ST25TV512C 38 mm x 38 mm thermal-transfer printable smart label
    • ST25TN01K 24 mm diameter smart label with AppClip
    • ST25TN512 23 mm x 17 mm smart label
    • ST25TV512C 15 mm diameter small footprint smart label

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.