ST25-TAG-BAG-UT1

Active

Set of ST25TV and ST25TN series NFC tags

Download databrief Order Direct

Product overview

Description

The ST25-TAG-BAG-UT1 is a ready-to-use tag set, containing tags based on NFC Forum Type 5 (ST25TV02KC) and NFC Forum Type 2 (ST25TN01K) tag ICs. These ICs are combined with antennas of different size and material, with advanced designs (like tamper detect), to address different applications.

The set is intended for evaluation of the ST25TV and ST25TN series NFC tags, belonging to the ST25T product family, offering long (ISO/IEC 15693) NFC/RFID and short range (ISO/IEC 14443) tags with advanced features and 1 K- to 2 K-bit memory sizes.

More info on devices of the ST25TV and ST25TN series can be found on the ST25TV and ST25TN webpages.

  • All features

    • Three ST25TV02KC, 23 pF, tamper enabled label, 35 mm diameter
    • Three ST25TN01K, 50 pF, smart label, 30 mm diameter
    • Three ST25TV02KC, 99 pF, smart label, 17 mm diameter
    • Three ST25TV02KC, 23 pF, smart label, 50 mm x 50 mm
    • Three ST25TV02KC, 23 pF, on-metal tag, 30 mm x 30 mm
    • One ST25TV02KC, 23 pF, button tag, 22 mm diameter
    • One ST25TN01K, 50 pF, card, 85 mm x 54 mm
    • One ST25TV02KC, 23 pF, NFC field detector with LED indicator, 85 mm x 54 mm

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.