ST25R3916-DISCO

NRND

Discovery kit for the ST25R3916 high performance NFC universal device and EMVCo reader

Download databrief

This product is

NRND

We recommend you that replacement part: 

STEVAL-25R3916B

Product overview

Description

The ST25R3916-DISCO kit allows the user to evaluate the features and capabilities of the ST25R devices, a series of high performance HF readers.

The ST25R3916-DISCO kit comes with application notes, software applications, drivers, BOM (bill of materials), board schematics, Gerber files and firmware schematics. These documents are downloadable from www.st.com.

  • All features

    • ISO 18092 (NFCIP-1) active and passive initiator and target modes
    • NFC Forum NFC-A, NFC-B, NFC-F and NFC-V reader
    • ISO 14443A, ISO 14443B and ISO15693 reader
    • FeliCa™ reader
    • Support of all five NFC Forum tag types in reader mode
    • NFC Forum Type 3 tag (NFC-F) host card emulation
    • NFC Forum Type 4A tag (NFC-A) host card emulation
    • Stream modes to implement other standard and custom protocols
    • Integrated capacitive sensing system for low power detection of tag presence
    • Integrated inductive sensing system for low power detection of tag presence using phase or amplitude measurement
    • High output power
    • User selectable and automatic gain control
    • Serial peripheral interface (SPI) up to 10 Mb/s
    • I2C with up to 400 kbit/s in Fast-mode, 1 Mb/s in Fast-mode Plus
    • Automatic antenna tuning (AAT) via variable capacitor

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.