ST25R3916-EMVCO

NRND

EMVCo reference design for the ST25R3916 high performance NFC universal device

Download databrief

This product is

NRND

We recommend you that replacement part: 

ST25R3916B-EMVCO

Product overview

Description

The ST25R3916-EMVCO kit is a reference design representing the contactless part of a payment terminal, including the example code for the EMVCo level 1 stack.

The board is equipped with a 2.4 inch display, surrounded by a two turns RF antenna, thus providing a typical use case in contactless payments.

The STM32L476 (packaged in a 100-pin LQFP) serves as host controller for the ST25R3916 and the connected peripherals.

  • All features

    • Based on the ST25R3916 high performance NFC universal device and EMVCo reader in QFN32, 5 mm x 5 mm package
    • ISO 14443A, ISO 14443B (more protocols supported by ST25R3916-DISCO kit)
    • Dynamic power output (DPO) and active wave shaping (AWS)
    • User selectable and automatic gain control
    • 65 mm x 74 mm, two turns antenna etched on the PCB
    • STM32L476 32-bit microcontroller with 1 Mbyte embedded Flash memory, with integrated ST-LINK/V2 for programming and debugging
    • Micro-USB connector for communication with the host PC and board supply
    • 2.4 inch TFT connected in 16-bit parallel mode, and S-Touch controller
    • Comprehensive device test environment (DTE) for controlling the EMVCo Level 1 firmware
    • EMVCo 3.0 L1 compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.