ST25RU3993-EVAL

NRND

ST25RU3993 reader IC evaluation board

Download databrief

This product is

NRND

We recommend you that replacement part: 

ST25RU3993-HPEV

Product overview

Description

The ST25RU3993-EVAL board is a RAIN® RFID (UHF) reader system based on the ST25RU3993 integrated reader IC. The objective of the ST25RU3993-EVAL board is to provide engineers, students and technically interested people with a comprehensive RAIN RFID reader system, which allows evaluation of the properties and the feature set of the ST25RU3993. For this purpose the architecture of the ST25RU3993-EVAL board combines a high RF power, long-range reader and a low RF power, short-range RAIN RFID reader. In addition the ST25RU3993-EVAL board has been fitted with numerous easy to access test points and measurement possibilities.

The ST25RU3993-EVAL is controlled by a graphical user interface (GUI) running on a host PC through a USB/UART bridge (it requires a driver installation). The GUI can be found on www.st.com.

The ST25RU3993-EVAL is powered through a USB3.0 port to correctly operate the high RF power long-range configuration of the reader. If a USB3.0 port is not available, a USB2.0 Y-cable or an external power supply can be used to enable the long-range capabilities of the reader. If neither is available only the low RF power short-range reader configuration is available.

The ST25RU3993-EVAL provides two SMB (male) antenna connectors, which can be controlled via the GUI. To enable scanning for RAIN RFID transponders the user must connect the provided kit antenna or a suitable 50 Ω UHF antenna for the targeted frequency range.

The ST25RU3993-EVAL board supports frequency channels ranging from 840 to 960 MHz and Arm®-based devices.

  • All features

    • Based on the ST25RU3993 RAIN® (UHF) RFID reader IC
      • ISO/IEC 18000-63:2015 / Gen2V2
      • ISO/IEC 18000-62:2012
    • Two SW-controlled power amplifier (PA) options
      • External PA: 29 dBm max TX power
      • Internal PA: 18 dBm max TX power
      • Configurable TX power level
      • Power detector to monitor TX power
      • Carrier cancellation circuitry enabling pre- and re-tuning
      • Automatic / manual carrier cancellation
      • Differential RX input
      • Maximum sensitivity: -80 dBm
      • Maximum tag read rate: 700 tags/s (with 16-bit tag EPC length)
      • External reference: 20 MHz TCXO, clipped sine wave
      • External reference option: 20 MHz crystal
      • Frequency: 840 to 960 MHz
      • Adaptive / manual anti-collision slot handling
      • Continuous modulated RF output mode
      • Continuous wave RF output mode
      • Two antenna connectors: SMB (F)
      • Automatic / manual antenna port switching
      • Reflected power measurement
      • Carrier sense (LBT)
      • Transponder RSSI display
      • Direct command support
      • Transponder EPC read / write
      • Application start based on transponder reads
      • Generic custom transponder command tool
      • Store / recall reader configuration
      • Configurable register map
    • Host interface and supply
      • USB / UART bridge
      • USB receptacle: Micro, B-type
      • Main supply: 5 V USB (3.0)
    • MCU
      • STM32L476RGT6 (Arm® 32-bit Cortex®-M4)
      • 64 MHz
      • 128-Kbyte RAM
      • 1-Mbyte Flash memory
      • SPI mode 1 (4 MHz)
      • Firmware programmable through USB / UART
      • SWD debug interface
    • LED Indicators
      • Power amplifier selection
      • Carrier cancellation tuning activity
      • Carrier cancellation tuning OK
      • OSC OK (20 MHz external reference)
      • PLL OK
      • RF ON
      • No tag response
      • Tag CRC error
      • Tag found
      • Active antenna port
      • Power amplifier option
      • BT OK (not installed)
    • Test points
      • In-circuit RF power levels and signals
      • RFID communication TX and RX
      • UART and SPI signal lines
      • UART_LOG for debug purposes
      • Control voltage of internal VCO
      • RF power detector output voltage
      • 20 MHz reference signal
      • External PA BIAS voltage
      • LDO output voltages
      • LDOs: 0 Ω resistor for current consumption measurement
      • Main supply: jumper for current consumption measurement
    • Buttons
      • MCU reset
      • MCU boot mode
      • BT module reset button (optional)
    • Buzzer (optional)
    • Wireless interface (optional)
      • BT4.0 - SPP profile
      • JTAG interface: for BT module programming
      • BT module boot mode jumper (optional)

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.