STDES-200GANADP

Active

19 V - 200 W adapter reference design based on STCMB1, SRK2001A and MASTERGAN1

Download databrief

Product overview

Description

The STDES-200GANADP reference design is a 19 V-200 W converter tailored for the typical specification of an AC-DC adapter for all-in-one systems, gaming applications, SMPS for LED TV, and lighting applications. It ensures a wide input main range, a very low power consumption at light load, and a good average efficiency.

The architecture is based on a two-stage approach: a front-end transition mode PFC preregulator and a downstream LLC resonant half bridge converter. The PFC and LLC controllers are integrated in the STCMB1 combo IC.

The SRK2001A control implements the synchronous rectification. The PFC section uses a proprietary and constant-on-time control methodology that does not require a sinusoidal input reference, reducing the system cost and external component count. The LLC section is based on a proprietary time shift control method. This improves dynamic behavior and input ripple rejection, resulting in a cleaner output voltage.

A higher efficiency is ensured thanks to the reduction of switching and conduction losses and to the elimination of reverse recovery loss thanks to the MASTERGAN application.

Users do not have to take care anymore of GaN driving complexity to enjoy the benefits of GaN technology, thanks to the highly integrated MASTERGAN1 IC, enhancing the robustness of the application and layout simplifications.

  • All features

    • Input voltage range: universal AC from 90 to 264 VAC with 47 to 63 Hz frequency
    • Output voltage: 19 VDC at 10.5 A continuous operation
    • Maximum output power: 200 W
    • Efficiency standards: meets CoC ver. 5 Tier 2 and DoE level 6 efficiency requirements
    • Full load efficiency: >94% at 115 VAC, and >95% at 230 VAC
    • Efficiency at 250 mW > 50%, compliant with EuP lot 6 Tier 2 limit for household and office equipment
    • No load mains consumption: 118 mW at 230 VAC, below European CoC ver.5 Tier 2 limit for external power supplies

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.