Product overview
Description
The STDES-8CHDINPUT board is designed with the L6364 as IO-Link device transceiver, low power STM32G071CB as main controller 6 kV isolated device to ensure a safer isolation.
The STDES-8CHDINPUT is a turnkey solution ready for industrialization.
With the use of SCLT3-8BQ7, the digital input current for each channel is limited.
A dedicated SWD 5-pin connector allows to program the microcontroller.
This STDES-8CHDINPUT reference design has to communicate with an IO-Link master board and a PC with an appropriated control GUI software. The IODD file for the STDES-8CHDINPUT is available.
-
All features
- Input DC voltage: 19-32 VDC (IO-Link VBus)
- IO-Link to 8-ch digital input
- Power supply voltage to external sensor 100mA/Ch
- 4-pin M12 standard industrial connector
- 5-pin M12 standard digital input connector
Recommended for you
Related Applications
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 24 Apr 2023 | 24 Apr 2023 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 24 Apr 2023 | 24 Apr 2023 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Apr 2023 | 24 Apr 2023 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Apr 2023 | 24 Apr 2023 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|---|
STDES-8CHDINPUT | Active | - | Industrial | - | Yes | - | - | |
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
-
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STDES-8CHDINPUT | Active | | Available at distributors Distributor availability of STDES-8CHDINPUT
Distributor reported inventory date: | | | | Buy from Distributor | | ST | STM32G071RBT6, L6364Q, SCLT3-8BQ7-TR |
STDES-8CHDINPUT Active
Part Number:
STDES-8CHDINPUT
Supplier:
ST
Core Product:
STM32G071RBT6, L6364Q, SCLT3-8BQ7-TR
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors