STDES-8PH7TMG

Active

8-port IO-Link master with TMG stack

Download databrief

Product overview

Description

The STDES-8PH7TMG is an 8-port IO-Link master board design. It is based on the STM32H743ZI, which is a high-performance MCU based on the high-performance Arm Cortex®-M0+ 32-bit RISC core and the IO-Link master PHY L6360. The L6360 is an IO-Link communication master transceiver IC.

The VN808CM-E is an octal channel high side driver that can be used to provide the VCC to the L6360 or to the IO-Link device power supply.

The Ethernet IP function is implemented through an external Ethernet PHY KSZ8863, which has two PHY units and supports both 10BASE-T and 100BASE-TX.

A tool called IO-Link device tool V5.1–PE (by an ST partner, TMG) can be used to evaluate the 8-port IO-Link master function.

The Ethernet IP function is already supported as a high-level communication system. Further integrations, like PROFINET, are possible.

This STDES-8PH7TMG is a reference board designed with: the L6360 as IO-Link master transceiver, high performance: the STM32H743ZI as main controller and the L7986A as power supply.

The STDES-8PH7TMG uses the TMG stack and is ready for industrialization.

The use of SLVU2.8-4A1 as voltage suppressors, to protect components, which are connected to data and transmission lines against ESD.

This STDES-8PH7TMG works with an IO-Link device and control tool GUI software with the corresponding IODD file.

The STDES-8PH7TMG can connect with a PC through the Ethernet. It uses an M12 cable to be connected to an IO-Link device. This solution configures an IO-Link device through the TMG GUI software.

  • All features

    • Input DC voltage: 24-36 V
    • 8 IO-Link master ports
    • ESD protected for IO-Link, USB, and power interface
    • Connects the IO-Link master board to the PC through a USB interface
    • IO-Link device diagnostic and failure alarm function
    • STM32H743ZI main controller: high-performance, and DSP with DP-FPU, Arm Cortex-M7 MCU with 1 Mbyte of flash memory, 1MB RAM, 480 MHz CPU, L1 cache, external memory interface, JPEG codec, large set of peripherals
    • 8 L6360 IO-Link master transceiver
    • DC-DC converter
    • On-board reverse polarity protection
    • IO-Link master stack with IO-Link version 1.1.3
    • SMI-TCP interface for tool communication
    • Dual port Ethernet switch
    • EEPROM interface for local data storage support
    • SWD connector for debugging and programming capability
    • Ready for PROFINET and EtherNet/IP gateways
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.