STDES-8PIOLM4P

Active

8-port IO-Link master based on IOLM4P L6360

Download databrief

Product overview

Description

The STDES-8PIOLM4P is an 8-port IO-Link master design based on the IOLM4P.

The IOLM4P is an all-in-one IO-Link master 4-port solution and it has the protocol stack programmed by the ST partner TEConcept.

It enables a fast and easy 8-port IO-Link master prototype, with a competitive cost, which can greatly reduce the time to market for the customers multiport IO-Link master design.

The STDES-8PIOLM4P is a reference design board with a L6360TR as an IO-Link device transceiver.

The IOLM4P is STM32L431CB MCU with IO-Link master stack.

The STM32F746ZG is the main controller to play as gateway between USB/Ethernet and IO-Link.

The Ethernet IP function, is implemented through external Ethernet PHY KSZ8863, which has two PHY units and supports both 10BASE-T and 100BASE-TX.

The STDES-8PIOLM4P is a turnkey solution ready for industrialization.

The IOLM4P is based on a STM32F746ZG MCU preprogrammed by Arrow Electronics integrated TEConcept IO-Link master stack, easy to develop for the customer.

A dedicated SWD 5-pin connector can program the microcontroller STM32F746ZG.

This STDES-8PIOLM4P is an ST total solution with one-stop BOM purchasing.

  • All features

    • 8-port IO-Link master STDES-8PIOLM4P (172 x 60 mm) main board, 24V power connector, 8 Port M12 connector and USB micro connector for communication
    • Main controller is STM32F746ZG, Arm 32-bit Cortex®-M7 CPU with FPU, adaptive real-time accelerator (ART Accelerator) and L1-cache: 4KB data cache and 4KB instruction cache, allowing 0-wait state execution from embedded flash memory and external memories. Frequency up to 216 MHz, MPU, 462 DMIPS/2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Two IOLM4P-STM32L4 modules used and each is an IO-Link V1.1.2 compliant 4-port master controller stack
    • USB micro connector for PC control tool communication
    • Alternate UART port for STM32F7 module running code debug
    • 8 L6360 IO-Link master transceiver ICs
    • Easy to extend and integrate the IOLM4P into different application
    • Fully compatible with all IO-Link devices
    • On-board reverse polarity protection
    • EEPROM interface for local data storage support
    • SWD connector for debugging and programming capability
    • Optional Ethernet RJ45 connector for specific application
    • On board connector for IOLM4P master firmware updating
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.