Product overview
Description
The STDES-BFTAG01 is an energy autonomous and battery-free wireless sensor.
The companion STPVTAG app is available for free download on Google Play.
The device implements off-the-shelf components (2 x 2~cm PCB, 4 mm thickness, weight <5 grams).
It features Bluetooth low energy (BLE) communication and can harvest and sense indoor ambient light with a limit of detection of 200~lux.
The board is energetically autonomous thanks to a photovoltaic transducer that simultaneously provides power and light sensing functionality, together with time domain read-out.
The number of tag transmissions to a remote base station, in a given time interval, proportionally varies in relation with light intensity, that is, more light is equal to more frequent broadcasts.
Therefore, the battery-free tag expresses light intensity as a function of time and this phenomenon can be exploited by the base station to convert transmission intervals into accurate expressions of light intensity.
The same concept can be extended to other sources of ambient energy, such as kinetics, thermal, etc.
The STDES-BFTAG01 is a fully assembled board developed for performance evaluation only, not available for sale.
-
All features
- Wireless energy autonomous light sensor
- Limit of detection > 200 lux
- Bluetooth low energy communication
- Communication range: 5 meters
- Tag size: 2 cm x 2 cm
- Tag thickness: < 4 mm
- Tag weight: < 5 g
- Radio activity control
- Advertising time control
- Over-the-air configuration
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 21 Apr 2021 | 21 Apr 2021 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 21 Apr 2021 | 21 Apr 2021 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 21 Apr 2021 | 21 Apr 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-BFTAG01 | Active | - | Industrial | - | Yes | - | - | |
STDES-BFTAG01
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-BFTAG01 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STDES-BFTAG01 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors