Product overview
Description
The STDES-DABBIDIR provides a complete solution for a bidirectional DC-DC power converter.
A dual active bridge topology based on ACEPACK 2 SiC power modules is proposed.
The STM32G474RE MCU, enabling digital-intensive power control and optimized for mixed-signal applications, is used.
Thanks to the latest generation SiC power module and high-frequency operation (100 kHz), high performance and design optimization are reached.
Soft switching DAB behavior is managed by adaptive modulation techniques, according to the load/voltage variation.
Bidirectional mode operation supports V2G and V2L implementations as well as UPS and battery energy storage applications.
-
All features
- Dual active bridge DC-DC power converter
- Nominal DC input voltage: 800 V
- Nominal DC output voltage: 400 V
- Nominal power: 25 kW
- Switching frequency: 100 kHz
- Peak efficiency: 98.4%
- Key features
- ACEPACK 2 SiC power modules to optimize integration and thermal dissipation
- Bidirectional digital power control
- Extended soft switching mode, enabled by sophisticated modulation techniques
- Passive elements weight e size reduction thanks to high frequency SiC MOSFETs operation
- STGAP2SICS galvanic isolated gate driver for SiC
- STM32G474RE MCU for full digital solution
- Inrush current control and soft startup
- Reference design modular architecture
- Main power board
- Driving boards (1xHV side 2xLV side)
- Control board based on STM32G474RE
- Dual active bridge DC-DC power converter