STDES-DIS001V1

Active

Active discharge of high-voltage 400 V bus reference design

Download databrief

Product overview

Description

The STDES-DIS001V1 reference design allows you to evaluate silicon controlled rectifier TN4035HA as a discharge switch. It is suitable to discharge capacitance up to 3mF connected on 400 Vbus (800 V max.).

This active discharge can be controlled thanks to an insulated gate drive implemented with opto-transistors. Thanks to TN4035HA peak current capability, the discharge resistor can be reduce to 0.2 Ω in order to perform the discharge in few milliseconds.

2x TN4035HA are implemented on the reference design. One connected in High side and another connected on low side. The mid point of these SCRs can be used in order to diagnose that both SCRs are functional before discharge. Also the diagnostic can be done after discharge to verify the SCRs have not been damaged during the discharge.

Thanks to their excellent peak current rating TN4035HA are recommended for fast active discharge of EV high voltage power bus.

  • All features

    • 400 V active discharge
    • Discharge capacitance up to 3 mF
    • Compatible with discharge resistor of 0.2 Ω or greater
    • Insulated SCR gate driver with opto transistors
    • Require a 12 V insulated supply
    • Implement 2 SCR in series to allow diagnostic

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Marketing description of the package type.Storage method used to contain product.The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.