Product overview
Description
The STDES-ERH001D is included in the STDES-IDS002V1 and STDES-IDS003V1 kits.
When used together with the STDES-ERH001V1 companion board in the STDES-IDS003V1 kit, or the STDES-ERH003V1 companion board in the STDES-IDS002V1 kit, you can use the STSW-IDS002V1 software GUI to monitor the power efficiency and MPPT accuracy of the SPV1050.
While the STDES-ERH001D samples the voltage and current at input and output stages of the SPV1050, the STSW-IDS002V1 can display the data both as raw data and in user-friendly plots.
-
All features
- Allows full monitoring of power efficiency and MPPT accuracy of the SPV1050 ULP energy harvester and battery charger, when used in conjunction with the STDES-ERH001V1 or STDES-ERH003V1 companion board
- Compatible with STSW-IDS002V1 user-friendly GUI software for displaying input and output electrical parameters
- CE Certified
- RoHS and China RoHS compliant
- WEEE compliant
- Compliant with Directive 2006/66/EC