Loading spinner

STDES-ERH001V1

Active

PTEG harvester (based on SPV1050) and wireless transmission board of the kit STDES-IDS003V1

Download databrief

Product overview

Description

The STDES-ERH001V1 is an application design example mounting a thermo-electric generator with heat-sink, a rechargeable 120 mA Li-Ion battery, a harvesting and power manager system based on the SPV1050 device, a set of temperature, air pressure and 3-axis accelerometer sensors, a low power microcontroller and a sub-1 GHz RF transmitter for wireless transmission.

When used in conjunction with the STDES-ERH002V1 companion board (found together in the STDES-IDS003V1 kit), they represent a design example for an autonomous wireless multi sensor node powered by a thermoelectric generator.

The dedicated STSW-IDS002V1 software provides a user-friendly GUI able to show the data sensed by the STDES-ERH001V1 and received by the STDES-ERH002V1.

The STDES-IDS003V1 kit includes another companion board, the STDES-ERH001D, which allows the GUI to also display electrical characteristics of the TEG module and battery, SPV1050 conversion efficiency and MPPT accuracy.

  • All features

    • This board (STDES-ERH001V1), used with the STDES-ERH002V1 companion board, forms an autonomous wireless sensor node based on the SPV1050 ULP energy harvester and battery charger
    • Typical use case with 3-axis accelerometer, temperature sensor and air pressure sensor on board
    • TEG module soldered on bottom
    • Lithium coin cell battery
    • Compatible with the user-friendly STSW-IDS002V1 software for the remote reading of sensors and monitoring of electrical parameters
    • Can be used with the STDES-ERH001D (power monitoring board) to monitor efficiency and all other fundamental electrical parameters
    • All featured ST components are:
      • CE Certified
      • RoHS and China RoHS compliant
      • WEEE compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.