STDES-ERH002V1

Active

Wireless receiver board of the kit STDES-IDS003V1 and STDES-IDS002V1

Download databrief

Product overview

Description

The STDES-ERH002V1 application example mounts a low power microcontroller and RF Sub-1 GHz receiver for wireless transmission.

The STDES-ERH002V1 is part of the STDES-IDS002V1 and STDES-IDS003V1 kits.

Together with the STDES-ERH001V1 or STDES-ERH003V1 companion board included in the STDES-IDS003V1 and STDES-IDS002V1 kits, respectively, they represent an example of autonomous wireless multi sensor nodes powered by TEG or PV panels, respectively.

Both kits include a second STDES-ERH001D companion board which allow the GUI to display the electrical characteristics of the harvesting (TEG or PV panel) module and battery, SPV1050 conversion efficiency and MPPT accuracy.

The dedicated STSW-IDS002V1 provides a user-friendly GUI able to show the data sensed by the STDES-ERH001V1 or STDES-ERH003V1 and received by the STDES-ERH002V1.

  • All features

    • When used in conjunction with the STDES-ERH001V1 or STDES-ERH003V1 companion board, it forms an autonomous wireless sensor node based on the SPV1050 ULP energy harvester and battery charger
    • Compatible with the user-friendly STSW-IDS002V1 software for remote reading of sensors and monitoring of electrical parameters
    • All ST components are:
      • CE Certified
      • RoHS and China RoHS compliant
      • WEEE compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.