STDES-EVT001V1

Active
Design Win

1 kW traction controller reference design for 3-phase BLDC motors for light electric vehicles

Download databrief

Product overview

Description

The 1 kW BLDC traction controller is a reference design for low voltage battery powered light electric vehicles running on nominal 48 VDC and 50 A peak current. The wide input voltage range (42-65 V) and combination of hardware and design features deliver a highly responsive and efficient solution with fault diagnostic features that render this drive a highly viable solution across a variety of applications.

The inverter stage in full bridge 3-phase topology includes N-channel Power MOSFETs featuring STripFET F6 trench gate technology, driven by smart L6491 gate driver ICs with embedded comparators ensuringr real time cycle-by-cycle overcurrent protection.

The motor control logic is based on six step commutation in voltage mode, with Hall Sensor feedback for position detection. Detailed instructions are provided for configuring the firmware with an easy-to-use GUI and compiling the binary files for download onto the STM8S microcontroller.

The microcontroller section on the board can accommodate I²C and UART communication protocols for enhanced interfacing and control such as LCD display.

For further development, ST provides the ST Visual Development (STVD) environment and technical support for customizing and scaling the solution for Industrial and Automotive applications.

The system has been field tested on an e-Rickshaw, but it is designed for use with any low speed or light electric vehicles.

  • All features

    • 48 V DC 1 kilowatt design
    • Six Step drive commutation topology
    • Input Voltage range: 42 VDC to 65 VDC
    • Efficiency > 80%
    • Compatible with any 5 V throttle
    • Compatible with any start wound 48 V 3-phase BLDC motor with Hall sensor feedback
    • Protections:
      • Overcurrent, overvoltage and undervoltage protection
      • Option for two levels of ovecurrent protection with different thresholds
      • Speed and position feedback fault detection and protection
    • VIPER115LS based auxiliary power supply
    • 3 LEDs for fault indication
    • Drive ON/OFF switch
    • Drive Forward/Reverse switch
    • Drive disabled while mechanical brakes are applied
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STDES-EVT001V1
Active
- Industrial - -

STDES-EVT001V1

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STDES-EVT001V1
Available at distributors

Distributor availability of STDES-EVT001V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-EVT001V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-EVT001V1

Supplier:

ST

Core Product:

STP100N8F6, VIPER115LS, L6491D, STM8S105C6

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors