STDES-IODTLIGHT

Active

IO-Link actuator for industrial tower light based on L6364

Download databrief

Product overview

Description

The STDES-IODTLIGHT is an IO-Link actuator for traditional tower lights used in factory automation and system alarm indicator applications.

With IO-Link, the STDES-IODTLIGHT becomes a smart tower light. It can also be used as a funnel material indicator for material quantity or urgency level.

It can diagnose whether the LED is working or not, using the open load detect function of the IPS4260L.

The STDES-IODTLIGHT is a board designed with L6364Q as IO-Link device transceiver and low power STM32G071CB MCU.

The STDES-IODTLIGHT is a turnkey solution ready for industrialization.

With the use of an IPS4260L quad low-side switch, the solution can drive an external low-side loadsm, such as a tower light, valve, or pump.

A dedicated SWD 5-pin connector is used for MCU programming.

This STDES-IODTLIGHT works with an IO-Link master board and control tool GUI software with the correspondent IODD file.

  • All features

    • Input DC voltage: 19-32VDC (IO-Link VBUS)
    • Actuator for tower light (or other low-side outputs) based on L6364 dual channel IO-Link device transceiver
    • 4-channel low-side output based on IPS4260L intelligent low-side switch
    • 4-input button or outside input supported
    • Power supply voltage for external low-side load 100mA/Ch
    • IO-Link ministack running on STM32G071
    • 4-pin M12 standard industrial connector

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.