Product overview
Description
This reference design represents a complete solution for three-phase AC/DC and DC/AC (800 VDC to 400 VAC) applications based on a digital platform optimized for power conversion.
It is well suited for the Active Front End (AFE) stage in high power charging stations, industrial battery chargers and UPS. The high switching frequency of the SiC MOSFETs and the multilevel structure allow nearly 99% efficiency as well as the optimization of passive power components in terms of size and cost.
The STDES-PFCBIDIR is a fully assembled kit developed for performance evaluation only, not available for sale.
-
All features
- 3-phase, 3-level bidirectional AC-DC power converter:
- Rated nominal DC voltage: 800 VDC
- Rated nominal AC voltage: 400 VAC at 50 Hz
- Nominal power: 15 kW
- AC to DC rectifier mode:
- Power factor: PF >0.99
- Inrush current control and soft startup
- DC to AC inverter mode:
- Active and reactive power control
- Integrated grid connection solution
- Power section based on SiC MOSFETs:
- High frequency operation (70kHz)
- High efficiency: >98%
- Passive element weight and size reduction
- Control section based on STM32G474RET3 microcontroller:
- P2P compatible with different power converters solutions
- Four integrated high-performance op-amps
- Control and monitoring interfaces: SWD, UART, I²C, DACs
- 64-pin digital power connector
- Overcurrent and overvoltage protection
- 3-phase, 3-level bidirectional AC-DC power converter:
You might also like...
Featured Videos
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Nov 2019 | 27 Nov 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 08 Mar 2022 | 08 Mar 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 08 Mar 2022 | 08 Mar 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STDES-PFCBIDIR | Active | - | Industrial | - | - | |
STDES-PFCBIDIR
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STDES-PFCBIDIR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STDES-PFCBIDIR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors