Product overview
Description
The STDES-STM660 reference design is instrumental to the development of secure startup, run, power-down, and reset of user applications.
The main component is an STM6601, the smart push-button on/off controller with smart reset and power-on lockout.
STM6601 monitors the state of the connected push-buttons as well as the sufficient supply voltage. Thanks to the EN signal, it can control the power through the additional MOSFET transistor and the DC-DC converter or regulator.
Input and output pin headers contain all possible input and output signals of an STM6601 for the connection with the user application, and the power supply that should be controlled. The reference design also features an output pin with a precise 1.5 V voltage reference.
-
All features
- Equipped with the STM6600/STM6601 smart reset and power-on lockout device
- Two separate buttons for the smart reset control
- Precise 1.5 V voltage reference
- Secure startup, interrupt, smart reset, or power-down driven by a push-button
- Indication LEDs for the main signals
- Two pin headers with all possible input and output signals of the STM6601
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 20 Dec 2022 | 20 Dec 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Dec 2022 | 20 Dec 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Dec 2022 | 20 Dec 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STDES-STM660 | Active | - | Industrial | - | Yes | |
STDES-STM660
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STDES-STM660 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STDES-STM660 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors