STDES-WB05KV2LD

Active

2-Layer Reference design based on SMDs with STM32WB05 VFQFPN32 MCU

Download databrief

Product overview

Description

The main objective of the STM32WB0 series reference designs is to recommend a layout and associated BOM for dedicated applications (these boards are not for sale).

These reference designs can be manufactured from files available for download from the www.st.com website. The access to all GPIOs allows the prototyping of a complete application.

Sensitive layout parts can be extracted and pasted in any user board design with the same PCB characteristics and feature set.

The STM32WB0 series reference designs are provided with the STM32WB0 series comprehensive software HAL library. The STM32CubeWB0 MCU Package contains many software examples developed with the STM32WB0 series Nucleo-64 boards. These examples can be easily adapted for the STM32WB0 series reference designs.

The firmware source code corresponding to the selected reference design is available on www.st.com. This associated firmware is distributed free of charge under business-friendly license terms.

Using the reference designs to design the user application helps to get the right RF performance and to pass certification.

  • All features

    • Includes ST state-of-the-art patented technology
    • Reference designs
      • Fully open hardware platforms
      • Suitable for rapid prototyping of end nodes based on Bluetooth® Low Energy
    • STM32WB0 series microcontroller
      • Arm® Cortex®‑M0+ at 64 MHz
      • Ultra-low power
      • Bluetooth® Low Energy and 2.4 GHz proprietary protocols
      • Up to 512 Kbytes of flash memory and 64 Kbytes of SRAM
    • Oscillators
      • 32.768 kHz LSE crystal
      • 32 MHz HSE crystal
    • Connector
      • SMA
    • Power
      • 1.7 V to 3.6 V through external sources
    • Debugging/Programming
      • Through SW‑DP to connect an external ST-LINK
    • Software
      • Comprehensive free software libraries and examples available with the STM32CubeWB0 MCU Package

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.