STDES-WB5M2L

Active

2-Layer Reference design based on STM32WB5M Module

Download databrief

Product overview

Description

The main objective of the STM32WBxM reference design is to recommend a layout and associated BOM for dedicated applications (this board is not for sale).

This reference design can be manufactured from files available for download from the www.st.com website. The access to all GPIOs allows the prototyping of a complete application.

Sensitive layout parts can be extracted and pasted in any user board design with the same PCB characteristics and feature set.

The STM32WBxM reference design is provided with the STM32WB series comprehensive software HAL library. The STM32CubeWB MCU Package contains many software examples developed with the STM32WB series Nucleo-64 boards. These examples can be easily adapted for the STM32WBxM reference design.

  • All features

    • Includes ST state-of-the-art patented technology
    • Reference design
      • Module RF board
    • STM32WBxM module
      • STM32WB5MMG module in an LGA package
      • 2.4 GHz transceiver supporting Bluetooth® specification v5.4
      • Dedicated Arm® Cortex®‑M0+ processor for real-time radio layer
    • Connectors
      • RF SMA for antenna
      • Two 13-pin miniboard headers
    • Debugging/Programming
      • Suitable for ST-LINK/V2 and STLINK-V3 debuggers/programmers with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Software
      • Comprehensive free software libraries and examples available with the STM32CubeWB MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.