Product overview
Description
The main objective of the STM32WL5x and STM32WLEx reference designs is to recommend a layout and associated BOM for dedicated applications (these boards are not for sale).
Performance has been assessed and FCC and CE certification checks have been done by an independent company.
These reference designs can be manufactured from files that can be downloaded from the www.st.com website. A complete application can be prototyped thanks to the access to all GPIOs.
Sensitive layout parts can be extracted and pasted in any user board design with the same PCB characteristics and feature set.
The STM32WL5x and STM32WLEx reference designs are provided with the STM32WL comprehensive software HAL library. The STM32CubeWL MCU Package contains many software examples developed with the STM32WL Nucleo-64 board (NUCLEO-WL55JC). These examples can be easily adapted for STM32WL5x and STM32WLEx reference designs. A dedicated delivery is provided for radio AT_Slave firmware that is fully compatible with the selected STM32WL5x or STM32WLEx reference board.
The firmware source code corresponding to the selected reference design is available on www.st.com. This associated firmware is distributed under license BSD-3-Clause (https://opensource.org/licenses/BSD-3-Clause).
Using the reference designs to design the user application helps to get the right RF performance and to pass certification.
-
All features
- Includes ST state-of-the-art patented technology
- Reference designs
- Fully open hardware platforms
- Suitable for rapid prototyping of end nodes based on LoRaWAN®, Sigfox™, WM-Bus, and many other proprietary protocols
- STM32WL5x or STM32WLEx microcontroller
- Multi-protocol LPWAN dual-core 32-bit Arm® Cortex® -M4/M0+ at 48 MHz
- Ultra-low power
- RF transceiver (150 MHz to 960 MHz frequency range) supporting LoRa®, (G)FSK, (G)MSK, and BPSK modulations
- Up to 256-Kbyte flash memory and 64-Kbyte SRAM
- Oscillators
- 32.768 kHz LSE crystal
- 32 MHz HSE (on-board TCXO or crystal XO)
- Connectors
- 2x HE10-20
- SMA antenna
- 2-point UART
- Designs with different references show different layouts. Picture is not contractual.
- Power
- 1.8 V to 3.6 V through external sources
- Debug/programming
- Through JTAG/serial-wire debug port to connect an external ST-LINK
- Software
- Comprehensive free software libraries and examples available with the STM32CubeWL MCU Package usable with adapted BSP
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 20 May 2025 | 20 May 2025 | ||
| ZIP | 1.0 | 20 May 2025 | 20 May 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 20 May 2025 | 20 May 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 20 May 2025 | 20 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-WL5I4SBB | Active | - | Industrial | - | - | - | - | |
STDES-WL5I4SBB
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-WL5I4SBB | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STDES-WL5I4SBB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors