Product overview
Description
The STEVAL-1PS01AJR evaluation board features the ST1PS01 miniaturized, nano-quiescent, synchronous step-down converter designed for applications where high efficiency, PCB size and thickness are the key factors. The converter can provide up to 400 mA output current with a 1.8 V to 5.5 V input voltage range. The output voltage can be dynamically adjusted from 1.9 V to 2.8 V using two digital control inputs.
Thanks to the enhanced peak current control (PCC), the ST1PS01 can achieve very high efficiency conversion using only a 2.2 µH inductor and two small capacitors. Furthermore, the converter's advanced design circuitry reduces quiescent current to a minimum.
-
All features
- 1.8 V to 5.5 V input operating range
- Up to 400 mA output current capability
- Tiny external components: L=2.2 µH typ.
- Selectable output voltages: 1.9 V to 2.8 V
- Output voltage Power Good
- Dynamic output voltage selection (D0, D1)
- Suitable for the following applications:
- Wearable applications
- Personal tracking monitors
- Smart watches, sport bands
- Energy harvesting, wireless sensors
- Wearable and fitness accessories
- Industrial sensors, portable low power devices
- Single cell Li-Ion battery applications
- Bluetooth® low energy
- Zigbee
- WEEE and RoHS compliant (hardware only)
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 12 Apr 2019 | 12 Apr 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 25 Feb 2020 | 25 Feb 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 May 2022 | 20 May 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-1PS01AJR | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-1PS01AJR
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-1PS01AJR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-1PS01AJR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors