STEVAL-1PS02A

Active
Design Win

Evaluation board based on ST1PS02AQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch

Download databrief

Product overview

Description

The STEVAL-1PS02A evaluation board allows evaluation of a smart converter design able to deliver up to 400 mA output current from a 1.8 V to 5.5 V input, with a dynamically adjustable 1.4 V to 1.75 V output voltage.

The board embeds the ST1PS02AQTR nano-quiescent miniaturized synchronous step-down converter which implements enhanced peak current control (PCC) and advanced design circuitry to minimize quiescent current. It features a controlled load switch to supply a subsystem with the same voltage rail. The device is supplied in TQFN12 (2.0x1.7 mm) thin package, but other packages are also available.

The board demonstrates how highly efficient conversion can be achieved using just the ST1PS02AQTR, a 2.2 μH inductor and two small capacitors.

The board highlights ST1PS02AQTR key application benefits, including high efficiency and small PCB size and thickness, and is ideal for power conversion solutions in wearable applications, fitness accessories, personal tracking monitors, smart watches, sports bands, energy harvesting, wireless sensors, industrial sensors, portable low power devices, single cell Li-Ion battery applications as well as Bluetooth® low energy and Zigbee applications.

  • All features

    • 1.8 to 5.5 V input operating range
    • Up to 400 mA output current capability
    • Tiny external components: L = 2.2 µH typ.
    • Dynamically selectable output voltages from 1.4 to 1.75 V
    • Output voltage power good
    • Auxiliary load switch Vout2 (AUX control input)
    • WEEE and RoHS compliant (hardware only)

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-1PS02A
Active
CARD Industrial Ecopack2 Yes

STEVAL-1PS02A

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-1PS02A
Available at distributors

Distributor availability of STEVAL-1PS02A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-1PS02A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-1PS02A

Supplier:

ST

Core Product:

ST1PS02AQTR

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors