STEVAL-1PS02D

Active

Evaluation board based on ST1PS02DQTR 400 mA nano-quiescent synchronous step-down converter with AUX switch

Download databrief

Product overview

Description

The STEVAL-1PS02D evaluation board allows evaluation of a smart converter able to deliver up to 400 mA output current from a 1.8 to 5.5 V input, with a dynamically adjustable 1.0 to 1.35 V output voltage.

The board embeds the ST1PS02DQTR nano-quiescent miniaturized synchronous step-down converter which implements enhanced peak current control (PCC) and advanced design circuitry to minimize quiescent current. It features a controlled load switch to supply a subsystem with the same voltage rail. The device is supplied in TQFN12 (2.0x1.7 mm) thin package, but other packages are also available.

The board demonstrates how highly efficient conversion can be achieved using just the ST1PS02DQTR, a 2.2 μH inductor and two small capacitors.

The board highlights the key application benefits of the ST1PS02DQTR, including high efficiency and small PCB size and thickness, and is ideal for power conversion solutions in wearable applications, fitness accessories, personal tracking monitors, smart watches, sport bands, energy harvesting, wireless sensors, industrial sensors, portable low power devices, single cell Li-Ion battery applications, as well as Bluetooth low energy and Zigbee applications.

  • All features

    • 1.8 to 5.5 V input operating range
    • Up to 400 mA output current capability
    • Tiny external components: L = 2.2 µH typ.
    • Dynamically selectable output voltages from 1.0 to 1.35 V
    • Output voltage power good
    • Auxiliary load switch Vout2 (AUX control input)
    • WEEE and RoHS compliant (hardware only)

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.