STEVAL-25R300KA

Active
Design Win

Discovery kit for the ST25R300 high performance NFC universal device and EMVCo reader

Download databrief

Product overview

Description

The STEVAL-25R300KA kit allows the user to evaluate the features and capabilities of the ST25R devices, which are a series of high-performance HF readers.

The kit comes with application notes, software applications, drivers, bill of materials (BOM), board schematics, Gerber files, and firmware binaries.

The STEVAL-25R300KA consists of two boards: STEVAL-M25B1 and STEVAL-D25R300A.

The STEVAL-M25B1 is a microprocessor motherboard, which embeds a 32-bit Arm Cortex™-M4 CPU with an FPU high-performance microcontroller.

This board is powered through the USB. It is based on an STM32L476 microcontroller and includes: an ST-LINK embedded debug tool interface, a 2.4” TFT LCD, LEDs, push buttons (reset and user), a mini USB debug connector, a user-dedicated USB Type-C® connector for USB 2.0, features for ST NFC tag boards not used with the ST25R HF reader series.

The STEVAL-D25R300A is a daughter board, which embeds the ST25R300 highly integrated HF reader/NFC initiator/NFC target IC with an antenna etched on the PCB and the related tuning circuit.

  • All features

    • NFC Forum NFC-A, NFC-B, NFC-F, and NFC-V poller
    • NFC Forum NFC-A, NFC-F listener
    • Support for all five NFC Forum tag types in reader mode
    • NFC Forum type 3 Tag (NFC-F) host card emulation
    • NFC Forum type 4A Tag (NFC-A) host card emulation
    • Integrated inductive sensing system for low-power detection of tag presence using I and Q measurement
    • Dynamic power output (DPO) controls the field strength to stay within given limits (software feature)
    • User selectable and automatic gain control
    • Serial peripheral interface (SPI) up to 10 Mb/s

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-25R300KA
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-25R300KA

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-25R300KA
Available at distributors

Distributor availability of STEVAL-25R300KA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-25R300KA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-25R300KA

Supplier:

ST

Core Product:

ST25R300-AQET

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors