Product overview
Description
The STEVAL-3601CV1 demonstrates a smart converter design able to deliver up to 1 A output current from a 3.3 to 36 V input, with a 5.0 V output voltage.
The board features the DCP3601 miniaturized synchronous step-down converter, which implements enhanced peak current control and advanced design circuitry to minimize quiescent current.
The STEVAL-3601CV1 demonstrates how highly efficient conversion can be achieved with just the DCP3601, an inductor, two small capacitors, and two resistors.
The board highlights key application benefits made possible by the DCP3601, including high efficiency and small PCB size, and is ideal for power conversion solutions in major appliances, smart metering, industrial 24 VBUS conversion and general-purpose wide vin power supplies.
The device used on this board is supplied in the thin SOT23-6L package.
-
All features
- 110 uA input quiescent current
- 1 MHz fixed switching frequency
- 3.3 to 36 V input operating voltage range
- 5 V output voltage
- Synchronous rectification
- Internal compensation network
- Peak current mode control
- Precision enable
- WEEE and RoHS compliant
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 18 Dec 2024 | 18 Dec 2024 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Dec 2024 | 18 Dec 2024 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Dec 2024 | 18 Dec 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-3601CV1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-3601CV1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-3601CV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-3601CV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors