Product overview
Description
The STEVAL-A6983CV1 is an easy to use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load.
The wide input voltage range makes the device suitable for a broad range of applications.
The STEVAL-A6983CV1 is based on a peak current mode architecture and is packaged in a QFN16 (3 x 3 mm) with internal compensation thus minimizing design complexity and size.
The device is designed for applications active during car parking, so it maximizes the efficiency at the light-load with the controlled output voltage ripple.
The STEVAL-A6983CV1 allows the switching frequency to be selected in the 200 kHz - 2.3 MHz range with optional spread spectrum for improved EMC.
The EN pin provides enable/disable functionality. The typical shutdown current is 2 μA when disabled.
As soon as the EN pin is pulled-up the device is enabled and the internal 1.3 ms soft-start takes place.
The STEVAL-A6983CV1 features Power Good opencollector that monitors the FB voltage.
Pulse by pulse current sensing on both power elements implements an effective constant current protection and thermal shutdown prevents thermal run-away.
-
All features
- AECQ100 Grade 1 qualified
- Operating temperature range: -40 to +150 °C for Tj
- 3.5 to 38 V operating input voltage
- Output voltage from 0.85 V to VIN
- 3A DC output current
- 25μA operating quiescent current
- Internal compensation network
- High efficiency at light loads
- 2μA shutdown current
- Internal soft-start
- High voltage VIN compatible enable
- Output overvoltage protection
- Output voltage sequencing
- Thermal protection
- 200 to 2.2 MHz programmable switching frequency. Stable with low ESR capacitor min 22 µF
- Optional spread spectrum for improved EMC
- Power good
- QFN16 (3 x 3mm) package
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 12 Feb 2024 | 12 Feb 2024 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Feb 2024 | 12 Feb 2024 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Feb 2024 | 12 Feb 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-A6983CV1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-A6983CV1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-A6983CV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-A6983CV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors