STEVAL-A6983NV1

Active

Evaluation board based on DC-DC converter buck regulator A6983NQTR

Download databrief Order Direct

Product overview

Description

The STEVAL-A6983NV1 is an easy to use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load.

The wide input voltage range makes the device suitable for a broad range of applications.

The STEVAL-A6983NV1 is based on a peak current mode architecture and is packaged in a QFN16 (3 x 3 mm) with internal compensation thus minimizing design complexity and size.

The device is designed for applications active during car parking, so it maximizes the efficiency at the light-load with the controlled output voltage ripple.

The STEVAL-A6983NV1 allows the switching frequency to be selected in the 200 kHz - 2.3 MHz range with optional spread spectrum for improved EMC.

The EN pin provides enable/disable functionality. The typical shutdown current is 2 μA when disabled.

As soon as the EN pin is pulled-up the device is enabled and the internal 1.3 ms soft-start takes place.

The STEVAL-A6983NV1 features Power Good opencollector that monitors the FB voltage.

Pulse by pulse current sensing on both power elements implements an effective constant current protection and thermal shutdown prevents thermal run-away.

  • All features

    • AEC-Q100 Grade 1 qualified
    • Operating temperature range: -40 to +150°C for Tj
    • 3.5 to 38 V operating input voltage
    • Output voltage from 0.85 V to VIN
    • 3.3 and 5 V fixed output voltage versions
    • 3 A DC output current
    • Internal compensation network
    • Noise sensitive applications
    • 2 μA shutdown current
    • Internal soft-start
    • High voltage VIN compatible enable
    • Output overvoltage protection
    • Output voltage sequencing
    • Thermal protection
    • 0.2 to 2.2 MHz programmable switching frequency
    • Stable with low ESR capacitor min. 22 µF
    • Optional spread spectrum for improved EMC
    • Power good
    • Synchronization with an external clock
    • QFN16 (3 x 3 mm) package

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.