STEVAL-AETKT1V2

Active
Design Win

Evaluation kit for high voltage bidirectional current sense amplifier

Download databrief Order Direct

Product overview

Description

The STEVAL-AETKT1V2 evaluation kit represents a bidirectional current sense amplifier with high side or low side sense resistor. The kit consists of a main board and individual daughter boards for the TSC2011, TSC2010 and TSC2012 high voltage, bidirectional, current sense amplifier ICs, which provide a a fixed gain of 60, 20 or 100, respectively.

The thin film resistor on the TSC201x devices ensure extremely precise gain and very high common-mode rejection ratio (CMRR) performance, even in high frequency ranges. They accurately measure current by amplifying the voltage (VSENSE) across a shunt resistor connected to the input. Moreover, the ability to fix the output common mode voltage means that the device can be either used as unidirectional or bidirectional current sensing amplifier.

  • All features

    • Wide common mode voltage range: -20 to 70 V
    • Offset voltage: ±200 μV max.
    • 2.7 to 5.5 V supply voltage
    • Quiescent current: 20 μA in Shutdown mode
    • Temperature range: -40 to 125°C
    • SO8 and MiniSO8 package
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-AETKT1V2
Active
CARD Industrial Ecopack2 Yes

STEVAL-AETKT1V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-AETKT1V2
Available at distributors

Distributor availability of STEVAL-AETKT1V2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-AETKT1V2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-AETKT1V2

Supplier:

ST

Core Product:

TSC2010, TSC2011, TSC2012

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors