Product overview
Description
The STEVAL-AETKT3V1 is an evaluation kit demonstrating TSC200, TSC201, TSC202 performances.
These devices are current sense amplifier with an overcurrent protection function that can operate in both high side and low side configuration.
The STEVAL-AET31V1B is a mother board, which can accept different daughter boards to use different gain configuration.
STEVAL-AET32V1B is a daughter board with a TSC200 mounted with a gain of 20.
STEVAL-AET33V1B is a daughter board with a TSC201 mounted with a gain of 50.
STEVAL-AET34V1B is a daughter board with a TSC202 mounted with a gain of 100.
TSC20x is specially designed to accurately measure current by amplifying the voltage across a shunt resistor connected to its input.
-
All features
- Wide common-mode voltage: -16 to 80 V
- 2.7 to 18 V supply voltage
- Quiescent current: 1.8 mA maximum
- Internal open-drain comparator
- 0.6 V internal reference
- Latching capability on comparator
- SO-8 and MiniSO-8 package
- Temperature range -40 to 125°C
- RoHS compliant
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Oct 2024 | 02 Oct 2024 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 02 Oct 2024 | 02 Oct 2024 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 02 Oct 2024 | 02 Oct 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-AETKT3V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-AETKT3V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-AETKT3V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-AETKT3V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors