Product overview
Description
The STEVAL-BLUEPIRV1 evaluation board is an application example design of a wireless motion detector based on a passive infrared (PIR) sensor and featuring Bluetooth® Low Energy wireless connectivity.
The passive infrared sensors are the most used sensors for motion detection, thanks to their low-power consumption and price.
The STEVAL-BLUEPIRV1 evaluation board uses IRA-S210ST01 by Murata. The detection range of the IML-0688 Fresnel lens is up to 5 m.
The on-board low-power TSU102 CMOS op-amp and TS883 comparator perform the analog signal conditioning with a power consumption in a sub-μA range.
The embedded BlueNRG-M2SA FCC and IC certified radio module (FCC ID: S9N-BNRGM2S and IC: 8976CBNRGM2SA), which integrates an application microcontroller based on an Arm®Cortex®-M0 core, features the Bluetooth® Low Energy connectivity.
The whole design has been built by focusing on low-power consumption. Even though powered via a CR2032 coin-cell battery, the board expected lifetime is around a year.
-
All features
- BlueNRG-M2SA module for communication
- Signal conditioning based on TSU102
- Window comparator based on TS883
- STLQ020 power management
- CR2032 coin cell batter
- Connectivity with STBLESensor app
- Motion detection range up to 5 m
- Low-power design
- RoHS compliant
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Apr 2022 | 15 Apr 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Apr 2022 | 15 Apr 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Apr 2022 | 15 Apr 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-BLUEPIRV1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-BLUEPIRV1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-BLUEPIRV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-BLUEPIRV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors