STEVAL-BLUEPLUG1

NRND

SPBTLE-1S Based Smart Plug

Download databrief

Product overview

Description

The STEVAL-BLUEPLUG1 evaluation board for home-automation and IoT (internet of things) applications is designed to help you develop your own home or building automation subsystems for energy management, in a small form factor solution for easy integration into home and building electrical systems.

The board is compliant with Bluetooth Low Energy (BLE) specification 4.2 to allow secure communication of metering data from specific electrical loads to a smart phone with BLE support.

You can use an Android application for your smart phone to display energy measurement parameters and send dimming and scheduling commands to the Smart Plug board.

This board embeds an STPM32 metering chip for high accuracy measurement of power and energy in power line systems using shunt current sensors, and a non-isolated buck converter supply based on the VIPER06Xs. A three-terminal TRIAC controls the current through AC switching.

You can also interface the board with NFC enabled EEPROM via a dedicated connector.

  • All features

    • Smart Energy Meter design with wireless connectivity
    • BLE (Bluetooth Low Energy) v4.2 connectivity for control and metering panel: Smart-phone connectivity for energy consumption dashboard, control of appliances
    • Dimming: Some loads can be controlled. For example, AC Induction fan speed, Heaters, Incandescent lamps
    • Scheduling: Set the time of day for ON or OFF of the load
    • NFC interface: To configure the design, store the logs (connector for adapter board)
    • Rated voltage: 240 VAC (typ.)
    • Rated current: 12 A (typ.)
    • Power consumption of plug: 1.6 W (max.)
    • Instantaneous and averaged power
    • RMS and instantaneous voltage and current
    • Radio certifications:
      • FCC certified: S9NSPBTLE1S
      • IC certified: 8976C-SPBTLE1S
    • CE certified
    • RoHS and China RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.