STEVAL-BMS114

Active

Battery management system module based on L99BM114

Download databrief Order Direct

Product overview

Description

The STEVAL-BMS114 is a battery management system (BMS) evaluation board that can handle from 1 to 31 Li-ion battery nodes. Each battery node manages from 4 to 14 battery cells, for a voltage range between 48 V and 800 V.

The board is based on the L99BM114, a multicell battery monitoring and balancing IC, used in transportation and industrial application.

The main activity of the L99BM114 is monitoring cells and battery node status through stack voltage measurement, cell voltage measurement, temperature measurement, and coulomb counting. Measurement and diagnostic tasks can be executed either on demand or periodically, with a programmable cycle interval. Measurement data are available for an external microcontroller to perform charge balancing and to compute the state of charge (SOC) and the state of health (SOH).

The main functions of a standard BMS are monitoring and protecting the battery pack.

The monitoring function is related to the measurement of the battery current, voltage, and temperature. The protection function brings the system to a safety state in case of under or overvoltage and overheating.

The STEVAL-BMS114 provides an elaborate monitoring network to sense the voltage, current, and temperature of each cell.

The STEVAL-BMS114 can work in two different daisy chain topologies: single access and dual access ring.

In a single access daisy chain configuration, a series of AFE is connected to an MCU board through a single transceiver connected to the STEVAL-BMS114 isolated ISOLport. The AFE are connected to each other through the isolated ISOH port.

The MCU communicates with the STEVAL-BMS1T hosted L99BM1T transceiver through the SPI protocol. The transceiver converts these signals into ISO SPI signals to communicate with the BMS.

The STEVAL-BMS1T allows converting SPI signals into isolated SPI signals, thus reducing the number of necessary wires from 4 to 2 and implementing differential communication for higher noise immunity.

  • All features

    • Hosts the L99BM114 multicell battery monitoring and balancing IC
    • Voltage monitoring of every single cell and of the entire battery node
    • Voltage, current, and temperature sensing of each cell
    • 5 GPIOs to connect temperature sensors as NTCs
    • An NTC hosted on the L99BM114 to sense the chip temperature
    • Passive balancing
    • Compact size: 100 mm x 76 mm

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.