STEVAL-C34KAT2

Active

iNemo inertial module with embedded ISPU and temperature sensor expansion kit

Download databrief Order Direct

Product overview

Description

The STEVAL-C34KAT2 is a multisensing expansion kit that includes the STEVAL-C34AT02 expansion board and a flex cable.

The ISM330IS sensor is soldered at the center of the small 25 x 25 mm board. The STTS22H temperature sensor is placed on the PCB side and is thermally coupled to the PCB bottom exposed pad through vias.

The ISM330IS is a system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.59 mA in high-performance mode and enabling always-on low-power features for optimal motion results in industrial and IoT solutions.

The ISM330IS embeds a new ST category of processing intelligent sensor processing unit (ISPU) to support real-time applications that rely on sensor data.

The ISPU is an ultra-low-power, high-performance programmable core, which can execute signal processing and AI algorithms in the edge. The main benefits of the ISPU are C programming and an enhanced ecosystem with libraries and third-party tools/IDE.

Its optimized ultra-low-power hardware circuitry for real-time execution of the algorithms is a state-of-the-art feature for any wireless sensor node from small equipment or accessories to enterprise solutions for industry 5.0 (anomaly detection, asset tracking, factory automation).

The expansion board can be mounted on the equipment for the vibration analysis using the four holes or the double-sided adhesive tape. This board is compatible with the STWIN.box kit (STEVAL-STWINBX1).

  • All features

    • Kit content:
      • a STEVAL-C34AT02 multisensing expansion board (25x25mm) with a 34-pin board-to-FPC connector
      • a 34-pin flex cable
    • Ideal plug-in for the STEVAL-STWINBX1 evaluation board
    • iNEMO inertial module with embedded ISPU (ISM330IS):
      • 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
      • 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
      • Embedded ISPU: ultra-low-power, high-performance programmable core to execute signal processing and AI algorithms in the edge for a seamless digital-life experience
      • Low-power consumption: 0.59 mA in high-performance mode, 0.46 mA in low-power mode (gyroscope + accelerometer only, ISPU not included)
    • Low-voltage, ultra-low-power, 0.5°C accuracy I²C/SMBus 3.0 temperature sensor (STTS22H)
      • Programmable thresholds through an interrupt pin
      • Ultra-low current: 1.75 µA in one-shot mode
      • Operating temperature -40 to +125°C
    • Exposed pad on the bottom side to improve the thermal coupling for the temperature sensor
    • 1.8 to 3.3 V power supply input

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.