STEVAL-CBL005V1

NRND

LNB power supply demonstration board based on the LNBH23

Download databrief

Product overview

Description

The STEVAL-CBL005V1 LNB power supply demonstration board implements a DC-DC converter based on the LNBH23 device. The LNBH23 is an LNB supply and control IC with step-up and an I2C interface. It is used to power an LNB on a dish antenna for reception of satellite TV signals.

The LNBH23 is an integrated solution for supplying/interfacing satellite LNB modules in accordance with international standards.

This solution is simple, inexpensive, shows very good performance and has a low external component count.

The LNBH23 demonstration board includes an I2C™ bus interface and an internal 22 kHz tone generator that is factory-trimmed to comply with widely accepted standards, and can be controlled through the DSQIN pin (TTL compatible). This allows immediate DiSEqC™ data encoding.

Due to the fully integrated step-up DC-DC converter, it works with a single input voltage supply source ranging from 8 V to 15 V.

  • All features

    • Implements the LNBH23 in a QFN32 package
    • Integrated DC-DC converter
    • I2C™ bus interface for the IC control and diagnostics
    • Single input supply voltage: from 8 V to 15 V
    • User-friendly graphical user interface (\"LNBxxx control suite\") software included in the kit
    • Integrated 22 kHz tone generator, factorytrimmed in accordance with widely accepted standards

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.