STEVAL-CBL010V1

NRND

Single LNB supply and control IC DiSEqC 2.0 compliant based on LNBH25

Download databrief

Product overview

Description

This product evaluation board implements a DC-DC converter based on the LNBH25 device used to power LNBs inside dish antennas which receive satellite TV signals. The LNBH25 is an integrated solution for supplying/interfacing satellite LNB modules in accordance with international standards, offering a complete solution for single tuner satellite receivers and good performance at low cost using few external components. The LNBH25 evaluation board includes an I2C bus interface and the internal 22 kHz tone generator (factory trimmed) is controlled by the DSQIN pin (TTL compatible), permitting immediate DiSEqC™ data encoding. A fully integrated step-up DC-DC converter allows operation with a single input voltage supply source ranging from 8 V to 16 V.

  • All features

    • Complete interface between LNB and I2C bus
    • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% at 0.5 A)
    • Selectable output current limit using an external resistor
    • Compliant with main satellite receiver output voltage specifications (15 programmable levels)
    • Accurate built-in 22 kHz tone generator suits widely accepted standards
    • 22 kHz tone waveform integrity guaranteed also at no load
    • Low-drop post-regulator and high-efficiency step-up PWM with integrated power N-MOS allowing low power losses
    • LMP function (low-power mode) to reduce dissipation
    • Overload and overtemperature internal protection with I2C diagnostic bits
    • LNB short-circuit dynamic protection
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.